![HELU-S-PK-CU-DIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907677_TZ_1520x1160.jpg)
![HELU-S-PK-CU-DIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907677_TZ_1520x1160.jpg)
HELU-S-PK-CU-DIN
All items
Technical Data HELU-S-PK-CU-DIN
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details HELU-S-PK-CU-DIN
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal clamping insert.
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- For conductor arrangement RM, to DIN 46235.
Items HELU-S-PK-CU-DIN
Item description
Part no.
|
Pieces per Packaging Unit | anbruchfähig | EAN/GTIN |
---|
Downloads HELU-S-PK-CU-DIN
Accessories
Products that match this product