FKM high resistant Heat shrink SVRO 2:1
All items
Technical Data FKM high resistant Heat shrink SVRO 2:1
Temperature range | -55°C up to +220°C |
Details FKM high resistant Heat shrink SVRO 2:1
Cable Structure
-
- FKM
-
- Colour black
Properties
-
- Weather, flame and chemical resistant
Notes
-
- MIL-I-23053
Application
-
• FKM shrink tube to protect against aggressive media.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Items FKM high resistant Heat shrink SVRO 2:1
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|