EEM
All items
Technical Data EEM
Brass interior socket | |
Temperature range | -40°C to +250°C |
Details EEM
Cable Structure
-
- Material: Brass nickel plated
Application
-
- Interior sockets EEM made by brass for metal conduits type SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS und SPR-EDU-AS.
Items EEM
Item description
Part no.
|
Type | Weight kg (approx.) | Suitable for tube outer Ø mm | Pieces per Packaging Unit |
---|
Downloads EEM
Accessories
Products that match this product