![COAXIAL CABLE RG-H 58 C/U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40191_PF_1520x1160.jpg)
![COAXIAL CABLE RG-H 58 C/U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40191_PF_1520x1160.jpg)
COAXIAL CABLE RG-H 58 C/U black
Part no. 40191
Item Details COAXIAL CABLE RG-H 58 C/U black
- Part no.
- 40191
- Item description
- COAXIAL CABLE RG-H 58 C/U black
- Outer Ø mm (approx.)
- 5.4
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 38.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306129
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG-H 58 C/U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG-H 58 C/U black
Cable Structure
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant