A-2Y(L)2Y Bd
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
  • UV-resistant
  • VDE certification
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items A-2Y(L)2Y Bd

No. of cores
No. of pairs
Conductor diameter (mm)
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible