Vehicle Cable FLY pink 1 x 4 mm² Part no. 40300

Item Details

Part no.
40300
Item description
Vehicle Cable FLY pink 1 x 4 mm²
Outer Ø mm (approx.)
4.0 - 4.4
Cu-weight kg/km
38.4
Weight kg/km (approx.)
48.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892212208
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible