Nickel plated brass strain relief ZEI PG 11
Part No. 94242
Item Details Nickel plated brass strain relief ZEI PG 11
- Part No.
- 94242
- Item description
- Nickel plated brass strain relief ZEI PG 11
- Thread type
- PG
- Size
- PG 11
- Thread length mm
- 7.0
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375651
- Customs tariff number
- 74198090
Technical Data Nickel plated brass strain relief ZEI PG 11
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details Nickel plated brass strain relief ZEI PG 11
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For relieving strain on lines where protection tubes are used.