ZEI
All Items
Technical Data ZEI
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZEI
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For relieving strain on lines where protection tubes are used.
Items ZEI
Item description
Part no.
|
Thread type | Size | Thread length mm | Spanner size mm |
---|