Self-adhesive, writable cable marker WMBW 3
Part No. 91158
Item Details Self-adhesive, writable cable marker WMBW 3
- Part No.
- 91158
- Item description
- Self-adhesive, writable cable marker WMBW 3
- Type
- WMBW 3
- Dimension mm
- 25.00 x 124.00
- Description field mm
- 25.00 x 25.00
- Book content
- 30
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892413186
- Customs tariff number
- 39199080
Technical Data Self-adhesive, writable cable marker WMBW 3
Self-adhesive, writable cable marker |
Details Self-adhesive, writable cable marker WMBW 3
Cable Structure
-
- Material: Vinyl strips
-
- Covering: Box
Properties
-
- self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm