WMBW
All Items
Technical Data WMBW
Self-adhesive, writable cable marker |
Details WMBW
Cable Structure
-
- Material: Vinyl strips
-
- Covering: Box
Properties
-
- self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm
Items WMBW
Item description
Part no.
|
Type | Dimension mm | Description field mm | Book content |
---|