Vehicle Cable FLY black-white 1 x 25 mm² Part No. 40759

Item Details

Part No.
40759
Item description
Vehicle Cable FLY black-white 1 x 25 mm²
Outer Ø mm (approx.)
9.4 - 10.4
Cu factor per km
240.0
Weight kg/km (approx.)
288.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892216794
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible