Vehicle Cable FLY white-brown 1 x 35 mm² Part No. 40370

Item Details

Part No.
40370
Item description
Vehicle Cable FLY white-brown 1 x 35 mm²
Outer Ø mm (approx.)
10.8 - 11.6
Cu factor per km
336.0
Weight kg/km (approx.)
382.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892212901
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible