Stainless steel gland body UNI-DICHT-VK M12 x 1.5
Part No. 904247
Item Details Stainless steel gland body UNI-DICHT-VK M12 x 1.5
- Part No.
- 904247
- Item description
- Stainless steel gland body UNI-DICHT-VK M12 x 1.5
- Thread type
- metric
- Size
- M12 x 1.5
- Thread length mm
- 5.0
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892361043
- Customs tariff number
- 73181900
Technical Data Stainless steel gland body UNI-DICHT-VK M12 x 1.5
Stainless steel gland body | |
Temperature range | up to +200°C |
Details Stainless steel gland body UNI-DICHT-VK M12 x 1.5
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Properties
-
- large temperature range
-
- high corrosion resistance
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- chemical industry
-
- Food and beverage industry
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.