UNI-DICHT-VK-SS
All Items
Technical Data UNI-DICHT-VK-SS
Stainless steel gland body | |
Temperature range | up to +200°C |
Details UNI-DICHT-VK-SS
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Properties
-
- large temperature range
-
- high corrosion resistance
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- chemical industry
-
- Food and beverage industry
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.
Items UNI-DICHT-VK-SS
Item description
Part no.
|
Thread type | Size | Thread length mm | Spanner size mm |
---|