UNI-DICHT-VK-PC PG 36 grey Part No. 11019763
  • Halogen-free (LS0H)

Item Details

Part No.
11019763
Item description
UNI-DICHT-VK-PC PG 36 grey
Thread type
PG
Size
PG 36
Colour
grey (RAL 7035)
Thread length mm
14.0
Spanner size mm
53
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892433214
Customs tariff number
39269097

Technical Data

PC gland body
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: Polycarbonat (PC)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • easy to assemble, time and cost savings

Notes

      • The gland body M20x1.5 part no. 11019751 is suitable for PG 11 inserts; part no. 11019752 is suitable for PG 13.5 inserts.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for fitting with TPE sealing inserts

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible