UNI-DICHT-VK-PC
All Items
Technical Data UNI-DICHT-VK-PC
PC gland body | |
Temperature range | -20°C to +100°C |
Details UNI-DICHT-VK-PC
Cable Structure
-
- Material: Polycarbonat (PC)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
Notes
-
- The gland body M20x1.5 part no. 11019751 is suitable for PG 11 inserts; part no. 11019752 is suitable for PG 13.5 inserts.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for fitting with TPE sealing inserts
Items UNI-DICHT-VK-PC
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|