Silicone sealing insert UNI-DICHT M32 x 1.5 (CD 9.0 - 13.0mm) transparent

Silicone sealing insert UNI-DICHT M32 x 1.5 (CD 9.0 - 13.0mm) transparent Part No. 904268
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
904268
Item description
Silicone sealing insert UNI-DICHT M32 x 1.5 (CD 9.0 - 13.0mm) transparent
Thread type
metric
Size
M32 x 1.5
Insert colour
transparent
Cable Ø from / to mm
9.0 - 13.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892358463
Customs tariff number
39269097

Technical Data

Silicone sealing insert
Temperature range -60°C to +200°C

Details

Cable Structure

      • Material: Silicone

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free

Notes

      • Short-size inserts are used with gland bodies made of PVDF.
      • Standard size inserts are used with gland bodies made of stainless steel.
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible