UNI-DICHT-SIS
All Items
Technical Data UNI-DICHT-SIS
Silicone sealing insert | |
Temperature range | -60°C to +200°C |
Details UNI-DICHT-SIS
Cable Structure
-
- Material: Silicone
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Short-size inserts are used with gland bodies made of PVDF.
- Standard size inserts are used with gland bodies made of stainless steel.
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.
Items UNI-DICHT-SIS
Item description
Part no.
|
Thread type | Size | Insert colour | Cable Ø from / to mm |
---|