Silicone sealing insert UNI-DICHT M25 x 1.5 (CD 11.5 - 15.5mm) transparent
Part No. 904267
Item Details Silicone sealing insert UNI-DICHT M25 x 1.5 (CD 11.5 - 15.5mm) transparent
- Part No.
- 904267
- Item description
- Silicone sealing insert UNI-DICHT M25 x 1.5 (CD 11.5 - 15.5mm) transparent
- Thread type
- metric
- Size
- M25 x 1.5
- Insert colour
- transparent
- Cable Ø from / to mm
- 11.5 - 15.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892358456
- Customs tariff number
- 39269097
Technical Data Silicone sealing insert UNI-DICHT M25 x 1.5 (CD 11.5 - 15.5mm) transparent
Silicone sealing insert | |
Temperature range | -60°C to +200°C |
Details Silicone sealing insert UNI-DICHT M25 x 1.5 (CD 11.5 - 15.5mm) transparent
Cable Structure
-
- Material: Silicone
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Short-size inserts are used with gland bodies made of PVDF.
- Standard size inserts are used with gland bodies made of stainless steel.
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.