UNI-DICHT-SIS
  • Halogen-free (LS0H)
All Items

Technical Data

Silicone sealing insert
Temperature range -60°C to +200°C

Details

Cable Structure

      • Material: Silicone

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free

Notes

      • Short-size inserts are used with gland bodies made of PVDF.
      • Standard size inserts are used with gland bodies made of stainless steel.
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For populating of UNI-DICHT gland bodies. For use in chemical industry and at high temperatures.

Items UNI-DICHT-SIS

Item description
Part no.
Thread type Size Insert colour Cable Ø from / to mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible