UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
Part No. 11019737
Item Details UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
- Part No.
- 11019737
- Item description
- UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
- Thread type
- PG
- Size
- PG 29
- Colour
- grey (RAL 7035)
- Number holes x cable Ø mm
- 10 x 6.0
- Thread length mm
- 11.0
- Spanner size mm
- 43
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892432989
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
PC sealing gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 65 |
Details UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic elastomers (TPE)
-
- with multiple TPE sealing inserts
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-MFD-PC PG 29 grey (CD 10x6.0 mm)
Accessories
Products That Match This Product