![UNI-DICHT-MFD-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019659_TZ_1520x1160.jpg)
![UNI-DICHT-MFD-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019659_TZ_1520x1160.jpg)
UNI-DICHT-MFD-PC
All items
Technical Data UNI-DICHT-MFD-PC
PC sealing gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 65 |
Details UNI-DICHT-MFD-PC
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic elastomers (TPE)
-
- with multiple TPE sealing inserts
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items UNI-DICHT-MFD-PC
Item description
Part no.
|
Thread type | Size | Colour | Number holes x cable Ø mm |
---|