UNI-DICHT-MFD-PC M32 x 1.5 grey (CD 6x5.5 mm)

UNI-DICHT-MFD-PC M32 x 1.5 grey (CD 6x5.5 mm) Part no. 11019685
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
11019685
Item description
UNI-DICHT-MFD-PC M32 x 1.5 grey (CD 6x5.5 mm)
Thread type
metric
Size
M32 x 1.5
Colour
grey (RAL 7035)
Number holes x cable Ø mm
6 x 5.5
Thread length mm
11.0
Spanner size mm
36
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892432590
Customs tariff number
39269097

Technical Data

PC sealing gland
Temperature range -20°C to +100°C
Protection class IP 65

Details

Cable Structure

      • Material: Polycarbonat (PC)
      • Seal: thermoplastic elastomers (TPE)
      • with multiple TPE sealing inserts

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing

Notes

      • Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible