UNI-DICHT-ASI-MS
All Items
Technical Data UNI-DICHT-ASI-MS
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-ASI-MS
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- with inserts made of TPV, profile fits to ASI- bus line
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Items UNI-DICHT-ASI-MS
Item description
Part no.
|
Thread type | Size | Insert colour | Cable Ø from / to mm |
---|