Steel lug lock cable tie TY-RAP®-SCT TY 34M

Steel lug lock cable tie TY-RAP®-SCT TY 34M Part No. 91094
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
91094
Item description
Steel lug lock cable tie TY-RAP®-SCT TY 34M
Type
TY 34M
Colour
transparent
Length mm
151.0
Capacity N
180
Bundle Ø mm
29
Hole Ø mm
4.4
Width mm
3.5
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892400896
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • with steel lug lock made of corrosion-resistant, non-magnetic steel
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible