TY-RAP®-SCT
All Items
Technical Data TY-RAP®-SCT
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details TY-RAP®-SCT
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- with steel lug lock made of corrosion-resistant, non-magnetic steel
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TY-RAP®-SCT
Item description
Part no.
|
Type | Colour | Length mm | Capacity N |
---|