TY-RAP®-RW UV-R
All Items
Technical Data TY-RAP®-RW UV-R
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details TY-RAP®-RW UV-R
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Application
-
- Smooth, notchless cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel and rounded edges. This technology enables the cable tie to offer excellend binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is resistant to vibrations and external influences.
Items TY-RAP®-RW UV-R
Item description
Part no.
|
Type | Colour | Length mm | Bundle Ø min.-max. mm |
---|