TROMBOI 7-10 / TROMBOI 9-14
All Items

Technical Data

Cable Drum Unwinders

Details

Cable Structure

      • with axis

Notes

      • Additional axis on request

Application

      • For drum handling at construction sites, when installing cables, at stock or shipping.
      • Solid welded contruction
      • The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.
      • The drum axle has to be pushed through the drum.
      • After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.

Items TROMBOI 7-10 / TROMBOI 9-14

Item description
Part no.
Weight kg/km (approx.) Type Reel-Ø min - max mm Load capacity kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible