TC-SB
All Items
Technical Data TC-SB
Screw base | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details TC-SB
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
- Mounting base for bolting or riveting. Cable binder can be inserted from 4 sides.
Items TC-SB
Item description
Part no.
|
Type | Colour | Length mm | Tie width max mm |
---|