SWM-M
All Items
Technical Data SWM-M
Spiral wound metallic tube acc. to DIN EN IEC 61386-23 | |
Temperature range | -50°C to +250°C short term up to +220°C |
Protection class | IP 40 |
Details SWM-M
Cable Structure
-
- Material: Cold strip acc. to EN 10139 DC 03, Fe/ Zn 3, galvanized
-
- with double-folded profile (Agraff profile)
Properties
-
- high tensile and torsional strength.
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Items SWM-M
Item description
Part no.
|
Outer Ø mm (approx.) | Weight kg (approx.) | Inner Ø mm | Metres per Packaging Unit |
---|