Crimp cable lug ST-RP HB 5BM Plugs blue
Part No. 91424
Item Details Crimp cable lug ST-RP HB 5BM Plugs blue
- Part No.
- 91424
- Item description
- Crimp cable lug ST-RP HB 5BM Plugs blue
- Type
- HB 5BM
- Colour
- blue
- cross-section from / to mm²
- 1.50 - 2.50
- Design
- Plugs
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416040
- Customs tariff number
- 85369010
Technical Data Crimp cable lug ST-RP HB 5BM Plugs blue
Crimp cable lug | |
Flange shape | Round pin plugs |
Temperature range | -60°C to +105°C |
Details Crimp cable lug ST-RP HB 5BM Plugs blue
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA-isolierte Quetschkabelschuhe für Querschnitte von 0,25 bis 6,0 mm²
-
- Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse)
-
- Isolierung mit hoher dielektrischer Festigkeit