ST-RP
  • Halogen-free (LS0H)
All Items

Technical Data

Crimp cable lug
Flange shape Round pin plugs
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • halogen-free
      • widened shaft; allows easy and safe insertion of conductor

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • PA-isolierte Quetschkabelschuhe für Querschnitte von 0,25 bis 6,0 mm²
      • Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse)
      • Isolierung mit hoher dielektrischer Festigkeit

Items ST-RP

Item description
Part no.
Type Colour cross-section from / to mm² Design

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible