ST-PR / FP
All Items
Technical Data ST-PR / FP
Crimp cable lug | |
Temperature range | -25°C to +105°C |
Details ST-PR / FP
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA-isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
-
- Einfache Kabeleinführung durch Easy-Entry.
Items ST-PR / FP
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Flat plug size in mm |
---|