Marking ring SR 21 ↓ (grounding) yellow/black coded 25.0 - 70.0 mm²
Part No. 95895
Item Details Marking ring SR 21 ↓ (grounding) yellow/black coded 25.0 - 70.0 mm²
- Part No.
- 95895
- Item description
- Marking ring SR 21 ↓ (grounding) yellow/black coded 25.0 - 70.0 mm²
- Colour with inscription
- gelb/schwarzer Aufdruck
- Type
- SR 21
- Cross-section from-to mm²
- 25,0 - 70,0
- Cable-Ø from-to mm
- 11,0 - 15,5
- Stick colour
- Inscription
- ↓ (Erdung)
- PU/pc.
- 1
- break package
- no
- EAN/GTIN
- 4060892410161
- customs tariff number
- 39269097
Technical Data Marking ring SR 21 ↓ (grounding) yellow/black coded 25.0 - 70.0 mm²
Temperature range | -40°C up to +105°C |
Details Marking ring SR 21 ↓ (grounding) yellow/black coded 25.0 - 70.0 mm²
Cable Structure
-
- Copolymer
Properties
-
- Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.
Notes
-
- without rod. The rod can be ordered separately.
Application
-
- Simple handling afforded by applicator characterise these marking rings.
-
- The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
-
- The marker sits tight on the cable without slip.
-
- Available in white or yellow with black marking.
- Application:
-
- Diameter: 1.0 mm up to 19.0 mm
-
- Cross section: 0.10 mm² up to 100 mm²