SR-MR
All Items
Technical Data SR-MR
Cable Marker Clips |
Details SR-MR
Cable Structure
-
- Material: Copolymer
Properties
-
- resistant to: oil, chemical cleaning supplies, fuels, alkalis
-
- low halogen content
Notes
-
- 1 unit = 10 rods with each 30 rings. Product 956xx up to 959xx without rod. The rod can be ordered separately.
Application
-
- Simple handling afforded by applicator characterise these marking rings. The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb. The marker sits tight on the cable without slip. Available in white or yellow with black marking.
Items SR-MR
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Cable Ø from / to mm |
---|