Marking ring SR 17 -R- white/black coded 16.0 - 25.0 mm²
Part No. 95717
Item Details Marking ring SR 17 -R- white/black coded 16.0 - 25.0 mm²
- Part No.
- 95717
- Item description
- Marking ring SR 17 -R- white/black coded 16.0 - 25.0 mm²
- Colour with inscription
- weiß/schwarzer Aufdruck
- Type
- SR 17
- Cross-section from-to mm²
- 16,0 - 25,0
- Cable-Ø from-to mm
- 8,5 - 11,5
- Stick colour
- Inscription
- R
- PU/pc.
- 1
- break package
- no
- EAN/GTIN
- 4060892408564
- customs tariff number
- 39269097
Technical Data Marking ring SR 17 -R- white/black coded 16.0 - 25.0 mm²
Temperature range | -40°C up to +105°C |
Details Marking ring SR 17 -R- white/black coded 16.0 - 25.0 mm²
Cable Structure
-
- Copolymer
Properties
-
- Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.
Notes
-
- without rod. The rod can be ordered separately.
Application
-
- Simple handling afforded by applicator characterise these marking rings.
-
- The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
-
- The marker sits tight on the cable without slip.
-
- Available in white or yellow with black marking.
- Application:
-
- Diameter: 1.0 mm up to 19.0 mm
-
- Cross section: 0.10 mm² up to 100 mm²