Marking ring SR 15 -U- yellow/black coded 10.0 - 16.0 mm²

Marking ring SR 15 -U- yellow/black coded 10.0 - 16.0 mm² Part No. 95650

Item Details

Part No.
95650
Item description
Marking ring SR 15 -U- yellow/black coded 10.0 - 16.0 mm²
Colour with inscription
gelb/schwarzer Aufdruck
Type
SR 15
Cross-section from-to mm²
10,0 - 16,0
Cable-Ø from-to mm
5,8 - 8,5
Stick colour
Inscription
U
PU/pc.
1
break package
no
EAN/GTIN
4060892407987
customs tariff number
39269097

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

      • Copolymer

Properties

      • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

      • without rod. The rod can be ordered separately.

Application

      • Simple handling afforded by applicator characterise these marking rings.
      • The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
      • The marker sits tight on the cable without slip.
      • Available in white or yellow with black marking.
      • Application:
      • Diameter: 1.0 mm up to 19.0 mm
      • Cross section: 0.10 mm² up to 100 mm²

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible