Cable Marker Clips SR 06 K white Part No. 95310
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
95310
Item description
Cable Marker Clips SR 06 K white
Type
SR 06
Colour
white
cross-section from / to mm²
1.50 - 3.40
Cable Ø from / to mm
2.6 - 3.5
Pieces per Packaging Unit
300
Individual quantities available
no
EAN / GTIN
4060892404931
Customs tariff number
39269097

Technical Data

Cable Marker Clips

Details

Cable Structure

      • Material: Copolymer

Properties

      • resistant to: oil, chemical cleaning supplies, fuels, alkalis
      • low halogen content

Notes

      • 1 unit = 10 rods with each 30 rings. Product 956xx up to 959xx without rod. The rod can be ordered separately.

Application

      • Simple handling afforded by applicator characterise these marking rings. The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb. The marker sits tight on the cable without slip. Available in white or yellow with black marking.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible