Cable Marker Clips SR 03 C white
Part No. 95202
Item Details Cable Marker Clips SR 03 C white
- Part No.
- 95202
- Item description
- Cable Marker Clips SR 03 C white
- Type
- SR 03
- Colour
- white
- cross-section from / to mm²
- 0.80 - 1.00
- Cable Ø from / to mm
- 1.9 - 2.6
- Pieces per Packaging Unit
- 300
- Individual quantities available
- no
- EAN / GTIN
- 4060892403965
- Customs tariff number
- 39269097
Technical Data Cable Marker Clips SR 03 C white
Cable Marker Clips |
Details Cable Marker Clips SR 03 C white
Cable Structure
-
- Material: Copolymer
Properties
-
- resistant to: oil, chemical cleaning supplies, fuels, alkalis
-
- low halogen content
Notes
-
- 1 unit = 10 rods with each 30 rings. Product 956xx up to 959xx without rod. The rod can be ordered separately.
Application
-
- Simple handling afforded by applicator characterise these marking rings. The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb. The marker sits tight on the cable without slip. Available in white or yellow with black marking.