Cable Marker Clips SR-AR SR 17 orange
Part No. 95797
Item Details Cable Marker Clips SR-AR SR 17 orange
- Part No.
- 95797
- Item description
- Cable Marker Clips SR-AR SR 17 orange
- Type
- SR 17
- Colour
- orange
- cross-section from / to mm²
- 16.00 - 25.00
- Cable Ø from / to mm
- 8.5 - 11.5
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892409288
- Customs tariff number
- 39269097
Technical Data Cable Marker Clips SR-AR SR 17 orange
Cable Marker Clips | |
Temperature range | -40°C to +105°C |
Details Cable Marker Clips SR-AR SR 17 orange
Cable Structure
-
- Material: Copolymer
Properties
-
- halogen-free
Application
-
- Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.