SR-AR
All Items
Technical Data SR-AR
Cable Marker Clips | |
Temperature range | -40°C to +105°C |
Details SR-AR
Cable Structure
-
- Material: Copolymer
Properties
-
- halogen-free
Application
-
- Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.
Items SR-AR
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Cable Ø from / to mm |
---|