Shrunk tube SPRO 3:1 rolls 9.5 mm blue
Part No. 903041
Item Details Shrunk tube SPRO 3:1 rolls 9.5 mm blue
- Part No.
- 903041
- Typ
- Shrunk tube SPRO 3:1 rolls 9.5 mm blue
- Colour
- blue
- Inner-Ø before shrinkage mm
- 9.5
- Inner-Ø after shrinkage mm
- 3
- Wall thickness mm
- 0.75
- 75
- PU/m
- 4060892397233
- EAN / GTIN
- 39173200
Technical Data Shrunk tube SPRO 3:1 rolls 9.5 mm blue
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 3:1 rolls 9.5 mm blue
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction