SPRO - 3:1
All Items
Technical Data SPRO - 3:1
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +135°C |
Details SPRO - 3:1
Cable Structure
-
- Material: Polyolefin
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
Items SPRO - 3:1
Item description
Part no.
|
Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm | Wall thickness mm |
---|