RE-PA
All Items
Technical Data RE-PA
PA reducer | |
Temperature range | -30°C to +100°C |
Details RE-PA
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items RE-PA
Item description
Part no.
|
Thread type | Size inside | Size outside | Colour |
---|