RADOX® EN 50306-4 3E 300V MM S
All Items
Technical Data RADOX® EN 50306-4 3E 300V MM S
All technical data can be found in the data sheet in the Downloads section |
Items RADOX® EN 50306-4 3E 300V MM S
Item description
Part no.
|
OEM Part no. | Outer Ø mm (approx.) | Weight kg/km (approx.) | Cu factor per km |
---|