PV-MC4
All Items
Technical Data PV-MC4
PV-male and female cable coupler | |
Temperature range | -40°C to +90°C |
Protection class | IP 67 |
Safety class | II |
Rated voltage | 1000 V (IEC) |
Rated current | 22A (2.5 mm²), 30A (4mm², 6mm²) |
Contact resistance | 0.35 mOhm |
Details PV-MC4
Cable Structure
-
- Material: Polyamide (PA)
-
- Contact: Cu, tinned, rotated
-
- with Snap-in lock
Items PV-MC4
Item description
Part no.
|
cross-section from / to mm² | Cable Ø from / to mm | Pieces per Packaging Unit | Individual quantities available |
---|