Profibus L2 ECOFAST PUR CHAIN violet 1 x 2 x 0,65 mm + 4 x 1,5 mm² Part No. 800044
  • UL Certification
  • Halogen-free (LS0H)
  • Robust
  • Suitable For Drag Chains
  • Length Marking In Meters

Item Details

Part No.
800044
Item description
Profibus L2 ECOFAST PUR CHAIN violet 1 x 2 x 0,65 mm + 4 x 1,5 mm²
Outer Ø mm (approx.)
11.5
Cu factor per km
90.0
Weight kg/km (approx.)
160.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314674
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible