30 Items Found
Per Page:
Sort By:
PROFInet Copper Connector M12 straight Pins 4 Ø1,0-1,6 mm AWG 22-26 Part No. 805966 Copy
PROFInet Copper Connector M12 straight Pins 4 Ø0,75-2,0 mm AWG 20-24 Part No. 806205 Copy
PROFInet Copper Connector M12 90° angle Pins 4 Ø max. 1,6 mm AWG 22-26 Part No. 805967 Copy
TIA-568B Copper Connector M12 straight Pins 4 Ø1,0- 1,6 mm AWG 22-26 Part No. 803894 Copy
Copper Connector M12 straight Pins 8 Ø0,75-2,0 mm AWG 22-26 Part No. 806206 Copy
Industry plug HFBR 4531 black, simplex POF 980/1000 Part No. 800714 Copy
Industry plug HFBR 4506 grey, duplex POF 980/1000 Part No. 801387 Copy
Industry plug HFBR 4511 blue, simplex POF 980/1000 Part No. 801379 Copy
Industry plug HFBR 4533 blue, simplex POF 980/1000 Part No. 800713 Copy
Copper Connector M12 90° angle Pins 8 AWG 26 Part No. 805960 Copy
Copper Connector M12 straight Pins 8 AWG 26 Part No. 805959 Copy
Fibre Optic DIN RAIL splicebox vertical telescope partially configured with couplings MM 2 LCdx Part No. 804307 Copy
Fibre Optic DIN RAIL splicebox vertical telescope partially configured with couplings MM 2 SC-Duplex Part No. 804303 Copy
Fibre Optic DIN RAIL splicebox vertical telescope partially configured with couplings MM 4 ST Part No. 804305 Copy
Industry plug F-SMA 2,2mm POF 980/1000 Part No. 82821 Copy
Industry plug F-SMA 6,0mm POF 980/1000 Part No. 801389 Copy
Industry plug F05 simplex, grind+polish POF 980/1000 Part No. 801383 Copy
Industry plug F05 simplex, hotplate POF 980/1000 Part No. 801384 Copy
Industry plug F07 duplex, for 2,2mm HCS 200/230 Part No. 801394 Copy
Industry plug HFBR 4503 grey, simplex POF 980/1000 Part No. 801380 Copy
Industry plug HFBR 4511 grey, simplex POF 980/1000 Part No. 801378 Copy
Industry plug HFBR 4513 blue, simplex POF 980/1000 Part No. 801381 Copy
Industry plug HFBR 4516 latch, duplex POF 980/1000 Part No. 801388 Copy
Industry plug HFBR 4521 blue simplex, for 2,2mm HCS 200/230 Part No. 801832 Copy
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible