O-Ring FPM
All Items
Technical Data O-Ring FPM
FPM O-ring | |
Temperature range | -40°C to +200°C |
Details O-Ring FPM
Cable Structure
-
- Material: Fluoro rubber (FPM)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water, dust, and oil. Made by FPM for large temperature range.
Items O-Ring FPM
Item description
Part no.
|
Outer Ø mm (approx.) | Thread type | Size | Thickness mm |
---|