(N)HXH-FE 180/E 90 orange 1 x 150 rm mm² Part No. 53187
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
53187
Item description
(N)HXH-FE 180/E 90 orange 1 x 150 rm mm²
Outer Ø mm (approx.)
22.5
Cu factor per km
1440.0
Weight kg/km (approx.)
1730.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275104
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible